MAX7057EVKIT

Evaluation Kit for the MAX7057


Please check latest availability status for a specific part variant.

Description

The MAX7057 evaluation kit (EV kit) provides a proven design to evaluate the MAX7057 frequency-programmable ASK/FSK transmitter in a 16-pin SO package. The EV kit uses Windows XP®-, Windows Vista®-, and Windows® 7-compatible software to provide a simple graphical user interface (GUI). The EV kit enables testing of the device's RF performance and requires no additional support circuitry. The RF output uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit PCB comes with a MAX7057ASE+ installed on the EV kit.

Key Features

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB Powered
  • Proven PCB Layout
  • Proven Components List
  • Adjustable Programmable Frequency
  • Fully Assembled and Tested

Applications/Uses

  • Garage Door Openers
  • Home Automation
  • RF Remote Controls
  • Security Systems
  • Wireless Computer Peripherals
  • Wireless Game Consoles
  • Wireless Sensors

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

  • MAX7057EVKIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX2223
    Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

    • 925MHz to 2175MHz Frequency Range
    • Monolithic VCO
    • High Dynamic Range: -75dBm to 0dBm