MAX7044EVKIT

Evaluation Kit for the MAX7044


Please check latest availability status for a specific part variant.

Description

The MAX7044 evaluation kit (EV kit) allows for a detailed evaluation of the MAX7044 ASK transmitter. It enables testing of the device's RF performance and requires no additional support circuitry. The RF output uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. A reverse polarity SMA is also included to connect to a 1/4-wave whip antenna. The EV kit can also directly interface to the user's embedded design for easy data encoding.

The MAX7044EV kit comes in two versions: a 315MHz version and a 433.92MHz version. The passive components are optimized for these frequencies. These components can easily be changed to work at RF frequencies from 300MHz to 450MHz.

For easy implementation into the customer's design, the MAX7044 EV kit also features a proven PCB layout, which can be easily duplicated for quicker time-to-market. The EV kit Gerber files are available for download at www.maximintegrated.com.

Key Features

  • Proven Components Parts List
  • Multiple Test Points Provided on Board
  • Available in 315MHz or 433.92MHz Optimized Versions
  • Adjustable Frequency Range from 300MHz to 450MHz*
  • Can Operate as a Stand-Alone Transmitter with Included Battery
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Garage Door Openers
  • Remote Keyless Entry (RKE)
  • RF Remote Controls
  • Security Systems
  • Tire-Pressure Monitoring (TPM)
  • Wireless Computer Peripherals
  • Wireless Game Consoles
  • Wireless Sensors
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm