MAX7036EVKIT

Evaluation Kit for the MAX7036


Please check latest availability status for a specific part variant.

Description

The MAX7036 evaluation kit (EV kit) provides a proven design to evaluate the MAX7036 ASK receiver in a TQFN package with an exposed pad. The EV kit enables testing of the device's RF performance and requires no additional support circuitry. The RF input uses an SMA connector for convenient connection to test equipment.

The MAX7036 EV kit is available in two versions, 315MHz (MAX7036EVKIT315+) and 433.92MHz (MAX7036EVKIT433+). The passive components are optimized for these frequencies. The EV kit PCBs come with a MAX7036GTP/V+ installed on both EV kit versions.

Key Features

  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Proven Components List
  • Available in 315MHz and 433.92MHz Versions
  • Fully Assembled and Tested

Applications/Uses

  • Garage Door Openers
  • Home Automation
  • Low-Cost RKE
  • Remote Controls
  • Security Systems
  • Sensor Networks

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs

Tools & Models

  • MAX7036EVKIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources