MAX7034EVKIT-315

Evaluation Kit for the MAX7034


Please check latest availability status for a specific part variant.

Description

The MAX7034 evaluation kit (EV kit) allows for a detailed evaluation of the MAX7034 superheterodyne receiver. It enables testing of the device’s RF performance and requires no additional support circuitry. The RF input uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit can also directly interface to the user’s embedded design for easy data decoding.

The MAX7034 EV kit comes in two versions: 315MHz and 433.92MHz. The passive components are optimized for these frequencies. These components can easily be changed to work at RF frequencies from 300MHz to 450MHz. In addition, the received data rate can be adjusted from 0 to 66kbps by changing three more components.

For easy implementation into the customer’s design, the MAX7034 EV kit also features a proven PC board layout, which can be easily duplicated for quicker time to market. The EV kit Gerber files are available for download at www.maximintegrated.com.

Key Features

  • Proven PC Board Layout
  • Proven Components Parts List
  • Multiple Test Points Provided On Board
  • Available in 315MHz or 433.92MHz Optimized Versions
  • Adjustable Frequency Range from 300MHz to 450MHz*
  • Fully Assembled and Tested
  • Can Operate as a Stand-Alone Receiver with the Addition of an Antenna

Quality and Environmental Data

Request Reliability Report for: MAX7034EVKIT-315 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX5871
16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface

  • Simplifies RF Design and Enables New Wireless Communication Architectures
  • Direct RF Synthesis of 600MHz Bandwidth Up to 2.8GHz
  • Highly Flexible and Configurable