MAX5868EVKIT

Evaluation Kit for the MAX5868


Please check latest availability status for a specific part variant.

Description

The MAX5868 evaluation kit (EV kit) contains a single MAX5868 high-performance interpolating and modulating 16-Bit, 4.96Gsps digital-to-analog converter (DAC) which can directly synthesize 500MHz of instantaneous bandwidth from DC to frequencies greater than 2GHz. The device is optimized for cable access and digital video broadcast applications and meets spectral emission requirements for a broad set of radio transmitters and modulators, including EPoC, DVB-T, DVB-T2, DVB-C2, ISDB-T, and DOCSIS 3.0/3.1. The MAX5868 EV kit provides a complete system for evaluating performance of the MAX5868 device, as well as development of a digital video solution.

The MAX5868 employs a source-synchronous 16-bit parallel LVDS data input interface. The input baseband I and Q signals are time-interleaved on a single parallel input port configured for double data rate clocking at up to 1240Mwps (620Mwps I and Q each). The device accepts data in word (16 bit), byte (8 bit), or nibble (4 bit) modes. The input data is aligned to the data clock supplied with the data. An input FIFO decouples the timing of the input interface from the DAC update clock domain. In addition, a parity input and parity flag interrupt output are available to ensure data integrity.

The MAX5868 EV kit also includes an on-board PLL-VCO (MAX2871) that provides the DAC update clock signal, CLKP/CLKN. The MAX5868EvkitSoftwareController provides all necessary controls to configure the MAX2871 for the desired DAC update rate from 100Msps to 5Gsps.

The EV kit includes Windows® 7/10-compatible software that provides a simple graphical user interface (GUI) for configuration of all the MAX5868 registers through the SPI interface, control of the Xilinx VC707 FPGA data source board, and temperature monitoring.

Key Features

  • Evaluates the MAX5868 RF DAC Performance, Capability, and Feature Set
  • Single 3.3V Input Voltage Supply
  • On-Board Clock Generation Module Employing MAX2871 VCO/PLL
  • Direct Interface with Xilinx® VC707 Data Source Board
  • Windows 7/10-Compatible Software
  • Optional On-Board SPI Interface Control for the MAX5868
  • On-Board SMBus Interface Control for the MAX6654 Temperature Sensor
  • Integrated GUI Controls for VC707 Operation
  • Proven 10-Layer PCB Design
  • Fully Assembled and Tested

Applications/Uses

  • Digital Video Broadcast
  • Downstream DOCSIS CMTS Modulators
  • DVB-T/DVB-T2/DVB-C2/ISDB-T Modulators
  • Ethernet PON over Coax (EPoC)
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources