Top

MAX5857EVKIT

Evaluation Kit for the MAX5857

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5857 May 17, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates the MAX5857 RF DAC Performance, Capability, and Feature Set
  • Single 3.3V Input Voltage Supply
  • Direct Interface with Xilinx VC707 Data Source Board
  • Windows 7/10-compatible Software
  • Optional On-Board SPI Interface Control for the MAX5857
  • On-Board SMBus™ Interface Control for the MAX6654 Temperature Sensor
  • Integrated GUI Controls for VC707 Operation
  • Proven 10-Layer PCB Design
  • Fully Assembled and Tested

Applications/Uses

  • Digital Video Broadcast Modulators
  • DOCSIS 3.1 Remote PHY and CCAP
  • DVB-C2/DVB-T2/DVB-S2X/ISDB-T
  • Ethernet PON over Coax (EPoC)
  • Instrumentation
  • Point-to-Point Wireless

Description

The MAX5857 evaluation kit (EV Kit) contains a single MAX5857 wideband interpolating and modulating RF digital-to-analog converter (DAC) which can directly synthesize 1.2GHz of instantaneous bandwidth from DC to frequencies greater than 2.6GHz. The MAX5857 EV kit provides a complete system for evaluating MAX5857 performance, as well as developing an FPGA plus DAC transmitter solution.

The MAX5857 accepts input data through a six-lane JESD204B serializer/deserializer (SerDes) interface up to 9.8304Gbps that is Subclass-0 compliant. The MAX5857 EV kit connects to one FMC connector on the Xilinx VC707 evaluation kit, allowing the VC707 to communicate with the MAX5857’s JESD204B serial link interface.

The evaluation kit includes Windows® 7/10-compatible software that provides a simple graphical user interface (GUI) for configuration of all the MAX5857 registers through the SPI interface, control of the VC707 FPGA and temperature monitoring.

Simplified Block Diagram

MAX5857EVKIT and VC707 System MAX5857EVKIT and VC707 System Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX5857 May 17, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .