MAX3558EVKIT

Evaluation Kit for the MAX3558


Please check latest availability status for a specific part variant.

Description

The MAX3558 evaluation kit (EV kit) simplifies evaluation of the broadband LNA. It enables testing of the device's RF performance and requires no additional support circuitry. The signal inputs and outputs use F-connectors to simplify the connection of RF test equipment. Each output includes a balun for differential-to-single-ended conversion. The EV kit is fully assembled and tested.

Key Features

  • 75Ω F-Connector Ports for Easy Testing
  • Output Baluns Included for Easy Testing
  • Jumpers for AGC and SHDN-bar
  • Fully Assembled and Tested

Applications/Uses

  • Digital Set-Top Boxes
  • Digital Terrestrial Receivers
  • Tuner Preamps

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources