MAX3523EVKIT

Evaluation Kit for the MAX3523


Please check latest availability status for a specific part variant.

Description

The MAX3523 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX3523 low-power DOCSIS 3.1 programmable-gain amplifier. The EV kit includes a MAX3523 installed EV board, as well as a micro-USB cable to communicate with a PC.

MAX3523EVKIT: Board Photo MAX3523EVKIT: Board Photo Enlarge+

Key Features

  • Easy Evaluation of the MAX3523
  • USB-3-Wire Serial Programmable Interface (SPI)
  • PC, Laptop, or Tablet with Windows® 7 and 10 Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cable Modem (CM)
  • Customer Premises Equipment (CPE)
  • DOCSIS 3.1 Upstream (D3.1 US)
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm