MAX3516EVKIT

Evaluation Kit for the MAX3514, MAX3516, MAX3517


Please check latest availability status for a specific part variant.

Description

The MAX3514/MAX3516/MAX3517 evaluation kits (EV kits) simplify evaluation of the MAX3514/MAX3516/MAX3517 CATV upstream amplifiers. Each kit includes a data interface that can be programmed through the parallel port of a standard PC. Software (Windows® 95/98 compatible) is included to facilitate this function. This software allows the user to program both the gain and transmit modes through a simple user interface.

Access to the device input and output is provided through 50Ω SMA connectors. The input is matched to 50Ω, while the output circuit includes a minimum-loss pad that presents a 75Ω load to the output transformer when using 50Ω test equipment.

Key Features

  • +5V Single-Supply Operation
  • Output Level Range up to 64dBmV (QPSK)
  • Gain Programmable in 0.5dB Steps
  • Transmit-Disable Mode
  • Shutdown Mode
  • Control Software Included
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Digital Television (Receivers, Set-Top Boxes)
  • Parametric Family: Cable Modems

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm