Product Details
Access to the device input and output is provided through 50Ω SMA connectors. The input is matched to 50Ω, while the output circuit includes a minimum-loss pad that presents a 75Ω load to the output transformer when using 50Ω test equipment.
Key Features
- +5V Single-Supply Operation
- Output Level Range up to 64dBmV (QPSK)
- Gain Programmable in 0.5dB Steps
- Transmit-Disable Mode
- Shutdown Mode
- Control Software Included
- Fully Assembled and Tested Surface-Mount Board
Applications/Uses
- Digital Television (Receivers, Set-Top Boxes)
- Parametric Family: Cable Modems
Technical Docs
Data Sheet | Evaluation Kit for the MAX3514, MAX3516, MAX3517 | May 07, 2001 | |
Tutorial | General Layout Guidelines for RF and Mixed-Signal PCBs |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- +5V Single-Supply Operation
- Output Level Range up to 64dBmV (QPSK)
- Gain Programmable in 0.5dB Steps
- Transmit-Disable Mode
- Shutdown Mode
- Control Software Included
- Fully Assembled and Tested Surface-Mount Board
Applications/Uses
- Digital Television (Receivers, Set-Top Boxes)
- Parametric Family: Cable Modems
Description
Access to the device input and output is provided through 50Ω SMA connectors. The input is matched to 50Ω, while the output circuit includes a minimum-loss pad that presents a 75Ω load to the output transformer when using 50Ω test equipment.
Technical Docs
Data Sheet | Evaluation Kit for the MAX3514, MAX3516, MAX3517 | May 07, 2001 | |
Tutorial | General Layout Guidelines for RF and Mixed-Signal PCBs |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal