Top

MAX3507EVKIT

Evaluation Kit for the MAX3507

Product Details

Key Features

Applications/Uses

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +5V Single-Supply Operation
  • Output Level Range Up to +64dBmV (QPSK)
  • Gain Programmable in 0.5dB Steps
  • Transmit Disable Mode
  • Shutdown Mode
  • Control Software Included
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Cable Modem Upstream Transmitter
  • Set-Top Box Upstream Transmitter
  • Telephony-Over-Cable

Description

The MAX3507 evaluation kit (EV kit) simplifies evaluation of the MAX3507 CATV upstream amplifier. Each kit includes a data interface that can be programmed through the parallel port of a standard PC. Software (Windows® 95/98 compatible) is included to facilitate this function. This software allows programming of all available features through a simple user interface.

Access to the device input and output is provided through 50Ω SMA connectors. The input is matched to 50Ω. The output circuit includes a minimum-loss pad that presents a 75Ω load to the output transformer when using 50Ω test equipment.

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .