MAX2880EVKIT

Evaluation Kit for the MAX2880


Please check latest availability status for a specific part variant.

Description

The MAX2880 evaluation kit (EV kit) facilitates the evaluation of the MAX2880 wide-band phase-locked loop (PLL). It is a fully assembled and tested frequency synthesizer consisting of the IC, 5840MHz to 6040MHz external VCO, 50MHz TCXO, passive-loop filter, and low-dropout regulators.

A software application, running on a PC with Windows XP® or later Windows® operating system, simplifies the control of the IC in various operating modes and features.

Key Features

  • Easy Evaluation of the MAX2880
  • All Critical Peripheral Components Included
  • PC-Based Control Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Microwave Point-to-Point Systems
  • RF DAC and ADC Clocks
  • Satellite Communications
  • Test and Measurement
  • Wireless Infrastructure

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm