Top

MAX2851EVKIT

Evaluation Kit for the MAX2851

Product Details

Key Features

Technical Docs

Data Sheet Evaluation Kit for the MAX2851 Apr 07, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • On-Board Line Driver and Voltage Reference
  • 50Ω SMA Connectors on All RF and Baseband Ports
  • PC Control Software Available at www.maximintegrated.com

Applications/Uses

Description

The MAX2851 evaluation kit (EV kit) simplifies testing of the MAX2851 receive and transmit performance in 802.11a applications operating in the 4.9GHz to 5.9GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential-to-single-ended and single-ended-to-differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single-ended.

Technical Docs

Data Sheet Evaluation Kit for the MAX2851 Apr 07, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .