MAX2850EVKIT

Evaluation Kit for the MAX2850


Please check latest availability status for a specific part variant.

Description

The MAX2850 evaluation kit (EV kit) simplifies testing of the MAX2850’s receive and transmit performance in 802.11a applications operating in the 4.9GHz to 5.9GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential-to-single- ended and single-ended-to-differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single-ended.

Key Features

  • On-Board Line Driver and Voltage Reference
  • 50Ω SMA Connectors on All RF and Baseband Ports
  • PC Control Software Available at www.maximintegrated.com

Applications/Uses

  • 5GHz Beam Steering Transmitter
  • 5GHz FDD Backhaul and WiMax™
  • 5GHz MIMO Transmitter Up to Four Spatial Streams
  • 5GHz Wireless HDMI (WHDI)

Tools & Models

  • MAX2850 Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX2223
    Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

    • 925MHz to 2175MHz Frequency Range
    • Monolithic VCO
    • High Dynamic Range: -75dBm to 0dBm