MAX2837EVKIT

Evaluation Kit for the MAX2837


Please check latest availability status for a specific part variant.

Description

The MAX2837 evaluation kit (EV kit) simplifies testing of the MAX2837 receive and transmit performance in WiMAX applications operating in the 2.3GHz to 2.7GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential to single-ended and single-ended to differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single ended.

Key Features

Applications/Uses

  • 802.16-2004 Fixed WiMAX
  • Korea WiBro™ and 802.16e Mobile WiMAX™
  • Dual Mode™ WiMAX/802.11b/g WiFi
  • Proprietary Wireless Broadband Systems
  • 4G/LTE Systems

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs

Tools & Models

  • MAX2837EVKIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX2223
    Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

    • 925MHz to 2175MHz Frequency Range
    • Monolithic VCO
    • High Dynamic Range: -75dBm to 0dBm