MAX2831EVKIT

Evaluation Kit for the MAX2831


Please check latest availability status for a specific part variant.

Description

The MAX2831 evaluation kit (EV kit) simplifies testing of the MAX2831 receive and transmit performance in 802.11g/b applications operating in the 2.4GHz to 2.5GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential-to-single-ended and single-ended-to-differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single ended.

Key Features

  • On-Board Line Driver and Voltage Reference
  • 50Ω SMA Connectors on All RF and Baseband Ports
  • PC Control Software Available at www.maximintegrated.com

Applications/Uses

  • General 2.4GHz ISM Radios
  • Wi-Fi, PDA, VoIP, and Cellular Handsets
  • Wireless Speakers and Headphones
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX5871
16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface

  • Simplifies RF Design and Enables New Wireless Communication Architectures
  • Direct RF Synthesis of 600MHz Bandwidth Up to 2.8GHz
  • Highly Flexible and Configurable