MAX2828EVKIT

Evaluation Kits for the MAX2828 and MAX2829


Please check latest availability status for a specific part variant.

Description

The MAX2828/MAX2829 evaluation kits (EV kits) simplify the testing of the MAX2828/MAX2829. The EV kits provide 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential-to-single-ended and single-ended-to-differential line drivers are provided to convert the differential I/Q baseband inputs and outputs of the MAX2828/MAX2829 to single-ended ports.

The EV kits simplify evaluation of the receive and transmit performance in the corresponding 802.11x bands.

Key Features

  • On-Board Line Drivers and Voltage Reference
  • 50Ω SMA and BNC Connectors on All RF and Baseband Ports
  • PC Control Software Available at www.maximintegrated.com
  • 3-Wire Serial Interface

Applications/Uses

  • 2.4GHz/5GHz MIMO and Smart Antenna Systems
  • 4.9GHz Public Safety Radios
  • Single-/Dual-Band 802.11a/b/g Radios

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm