MAX2822EVKIT

Evaluation Kit for the MAX2822


Please check latest availability status for a specific part variant.

Description

The MAX2822 evaluation kit (EV kit) simplifies testing of the MAX2822. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential-to- single-ended and single-ended-to-differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single ended.

The EV kits simplify evaluation of the MAX2822's receive and transmit performance in 802.11b applications operating in the 2.4GHz to 2.5GHz ISM band.

Key Features

  • On-Board Line Drivers and Voltage Reference
  • 50Ω SMA Connectors on All RF and Baseband Ports
  • SPI™/QSPI™/MICROWIRE™ Compatible
  • Applications/Uses

    • 802.11b Embedded Modules
    • 802.11b PC Cards, Mini-PCI Cards
    • 802.11b PDAs and Smartphones

    Technical Documents

    Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX2223
    Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

    • 925MHz to 2175MHz Frequency Range
    • Monolithic VCO
    • High Dynamic Range: -75dBm to 0dBm