MAX2754EVKIT

Evaluation Kit for the MAX2754


Please check latest availability status for a specific part variant.

Description

The MAX2754 evaluation kit (EV kit) simplifies evaluation of the MAX2754 VCO. This kit enables testing of the device’s RF performance and requires no additional support circuitry. The signal output uses an SMA connector to facilitate the connection to RF test equipment.

Key Features

  • Easy Evaluation of MAX2754
  • +2.7V to +5.5V Single-Supply Operation
  • RF Output Matched to 50Ω
  • All Critical Peripheral Components Included

Applications/Uses

  • 2.4GHz Cordless Phones
  • 2.4GHz Wireless Data Radios
  • Bluetooth®
  • HomeRF WLAN

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm