MAX2745EVKIT

Evaluation Kit for the MAX2745


Please check latest availability status for a specific part variant.

Description

The MAX2745 evaluation kit (EV kit) simplifies evaluation of the MAX2745 global positioning system (GPS), radio frequency (RF), front-end IC. It enables testing of the device's RF performance and requires no additional support circuitry. The EV kit's signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

Key Features

  • Easy Evaluation of the MAX2745
  • +2.4V to +3.6V Single-Supply Operation
  • Jumpers for Digital Control and Shutdown
  • All Critical Peripheral Components Included

Applications/Uses

  • Consumer Electronics
  • Digital Cameras and Camcorders
  • Emergency Response Systems
  • Emergency Roadside Assistance
  • Geographical Information Systems (GISs)
  • In-Vehicle Navigation Systems (IVNS)
  • Location-Based Services (PDAs and Accessories)
  • Recreational Handheld/Walkie Talkies
  • Telematics (Vehicle and Asset Tracking, Inventory Management)

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm