MAX2721EVKIT

Evaluation Kit for the MAX2720, MAX2721


Please check latest availability status for a specific part variant.

Description

The MAX2720/MAX2721 evaluation kits (EV kits) simplify evaluation of the MAX2720/MAX2721 direct I/Q modulator with variable gain amplifier (VGA) and power amplifier (PA) driver. The MAX2720 is optimized for RF frequencies between 1700MHz and 2100MHz, while the MAX2721 is optimized for RF frequencies between 2100MHz and 2500MHz. The EV kits are fully assembled and tested, allowing simple evaluation of all device functions. All signal ports utilize SMA connectors, providing a convenient interface to RF test equipment.

Key Features

  • Easy MAX2720/MAX2721 Evaluation
  • All Critical Peripheral Components Included
  • SMA Input and Output Signal Connectors
  • RF Ports Matched to 1900MHz (MAX2720)
  • RF Ports Matched to 2315MHz (MAX2721)
  • Fully Assembled and Tested

Applications/Uses

  • 2.4GHz Broadband ISM Radios
  • DCS/PCS Base Stations
  • LMDS/MMDS
  • Wideband CDMA Systems
  • Wireless Local Loop (WLL)

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm