MAX2700EVKIT

Evaluation Kit for the MAX2700, MAX2701


Please check latest availability status for a specific part variant.

Description

The MAX2700/MAX2701 evaluation kits (EV kits) simplify evaluation of the MAX2700/MAX2701 direct downconverter receivers. These kits allow evaluation of the devices' low-noise amplifier (LNA), I/Q demodulator, and variable gain amplifiers (VGAs). Figure 1 shows the MAX2700/MAX2701 EV kits schematic. The EV kits provide 50Ω SMA connectors for all RF input and output signals, and BNC connectors for all baseband input and output signals.

Key Features

  • Easy Evaluation of MAX2700/MAX2701
  • +2.7V to +3.3V Single-Supply Operation
  • RF Ports Matched to 1960MHz (MAX2700)
  • RF Ports Matched to 2400MHz (MAX2701)
  • SMA Connectors for All RF Signal Ports
  • BNC Connectors for All Baseband Signal Ports
  • Low-Power Shutdown Mode

Applications/Uses

  • Digital Microwave Radios
  • Two-Way MMDS
  • Wideband 2.4GHz ISM Radios
  • Wideband Direct-Sequence Spread-Spectrum Systems
  • Wireless Local Loop (WLL)

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm