MAX2693LEVKIT

Evaluation Kit for the MAX2686L/MAX2693L


Please check latest availability status for a specific part variant.

Description

The MAX2686L/MAX2693L evaluation kits (EV kits) simplify the evaluation of the MAX2686L/MAX2693L GPS/GNSS low-noise amplifiers (LNAs). They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.

Key Features

  • Easy Evaluation of MAX2686L/MAX2693L IC
  • 1.6V to 4.2V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Phones with GPS
  • Digital Cameras
  • Notebook PCs/Ultra-Mobile PCs
  • Recreational, Marine Navigation
  • Telematics (Asset Tracking and Management)
  • Watches

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

  • MAX2693LEVKIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources