Please check latest availability status for a specific part variant.
The MAX2686/MAX2688 evaluation kits (EV kits) simplify the evaluation of the MAX2686/MAX2688 GPS/ GNSS low-noise amplifiers (LNAs). They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.
Device | Fab Process | Technology | Sample size | Rejects | FIT at 25°C | FIT at 55°C |
Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.
Quality Management System >
Environmental Management System >