MAX2686EVKIT

Evaluation Kit for the MAX2686/MAX2688


Please check latest availability status for a specific part variant.

Description

The MAX2686/MAX2688 evaluation kits (EV kits) simplify the evaluation of the MAX2686/MAX2688 GPS/ GNSS low-noise amplifiers (LNAs). They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.

Key Features

  • Easy Evaluation of MAX2686/MAX2688 IC
  • 1.6V to 3.3V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Navigation
  • Avionics
  • Cellular Phones with GPS
  • Digital Cameras
  • Notebook PCs/Ultra-Mobile PCs
  • Personal Navigation Devices (PNDs)
  • Recreational, Marine Navigation
  • Telematics (Asset Tracking and Management)
  • Watches
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm