Top

MAX2685EVKIT

Evaluation Kit for the MAX2685

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2685 Jul 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +2.7V to +5.5V Single-Supply Operation
  • 50Ω SMA Inputs and Outputs
  • Fully Assembled and Tested
  • Allows Testing of All Device Functions

Applications/Uses

  • 868MHz European ISM Band
  • 900MHz ISM-Band Applications
  • Cell Phones/Cordless Phones
  • Wireless Data

Description

The MAX2685 evaluation kit (EV kit) simplifies testing of the MAX2685. This EV kit allows evaluation of the low-noise amplifier (LNA) as well as the downconverter mixer.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2685 Jul 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.