Product Details
All three EV kits share the same PC board but have RF input matching components optimized for each device at an RF frequency of 900MHz. Be sure to select the EV kit for the device that meets your performance needs. Consult the Selector Guide in the MAX2680/MAX2681/MAX2682 data sheet for the various combinations of power gain, input IP3, noise figure, and supply current offered by each device. The IF output matching components are optimized for an IF frequency of 70MHz. All matching components may be changed to match RF frequencies from 400MHz to 2.5GHz and IF frequencies from 10MHz to 500MHz. Consult Tables 2 and 4 in the MAX2680/MAX2681/MAX2682 data sheet for component values appropriate for each device at other RF and IF operating frequencies.
Key Features
- Easy Evaluation of MAX2680/MAX2681/MAX2682
- Easy Evaluation of All Device Functions
- +2.7V to +5.5V Single-Supply Operation
- RF Input Matched to 50Ω at 900MHz
- IF Output Matched to 50Ω at 70MHz
- SMA Input and Output Signal Connectors
- All Critical Peripheral Components Included
Applications/Uses
- 400MHz/900MHz/2.4GHz ISM-Band Radios
- Cell Phones/Cordless Phones
- IEEE 802.11 and Wireless Data
- Personal Communications Systems (PCS)
- Wireless Local Loop (WLL)
Technical Docs
Data Sheet | Evaluation Kit for the MAX2680/MAX2681/MAX2682 | Nov 09, 1998 | |
Tutorial | General Layout Guidelines for RF and Mixed-Signal PCBs |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Easy Evaluation of MAX2680/MAX2681/MAX2682
- Easy Evaluation of All Device Functions
- +2.7V to +5.5V Single-Supply Operation
- RF Input Matched to 50Ω at 900MHz
- IF Output Matched to 50Ω at 70MHz
- SMA Input and Output Signal Connectors
- All Critical Peripheral Components Included
Applications/Uses
- 400MHz/900MHz/2.4GHz ISM-Band Radios
- Cell Phones/Cordless Phones
- IEEE 802.11 and Wireless Data
- Personal Communications Systems (PCS)
- Wireless Local Loop (WLL)
Description
All three EV kits share the same PC board but have RF input matching components optimized for each device at an RF frequency of 900MHz. Be sure to select the EV kit for the device that meets your performance needs. Consult the Selector Guide in the MAX2680/MAX2681/MAX2682 data sheet for the various combinations of power gain, input IP3, noise figure, and supply current offered by each device. The IF output matching components are optimized for an IF frequency of 70MHz. All matching components may be changed to match RF frequencies from 400MHz to 2.5GHz and IF frequencies from 10MHz to 500MHz. Consult Tables 2 and 4 in the MAX2680/MAX2681/MAX2682 data sheet for component values appropriate for each device at other RF and IF operating frequencies.
Technical Docs
Data Sheet | Evaluation Kit for the MAX2680/MAX2681/MAX2682 | Nov 09, 1998 | |
Tutorial | General Layout Guidelines for RF and Mixed-Signal PCBs |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal