MAX2673EVKIT

Evaluation Kit for the MAX2673


Please check latest availability status for a specific part variant.

Description

The MAX2673 evaluation kit (EV kit) simplifies evaluation of the MAX2673 upconverter mixer and enables testing of all functions, with no additional support circuitry. Signal inputs and outputs use SMA connectors and are compatible with the 50Ω impedance of test equipment.

Each EV kit is shipped with a MAX2673 configured for operation with an IF input frequency of 40MHz to 500MHz, and LO input frequency of 600MHz to 2400MHz. The output matching network is optimized for an RF output frequency of 900MHz.

Key Features

  • +2.7V to +5.5V Single Supply
  • Output Matched for 50Ω at 900MHz
  • Optimal Component Placement
  • Easy Evaluation of All Product Functions
  • Includes All Critical Peripheral Components

Applications/Uses

  • 400MHz/900MHz/2.4GHz ISM
  • Cell Phones/Cordless Phones
  • Handheld Radios
  • IEEE 802.11 and Wireless Data
  • Personal Communications Systems (PCS)
  • Wireless Local Area Networks (WLANs)

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources