MAX2670EVKIT

Evaluation Kit for the MAX2670


Description

The MAX2670 evaluation kit (EV kit) is an easy-to-use platform that enables straightforward evaluation of the MAX2670 two-stage high-performance GPS LNA, which is designed for use in demanding automotive applications and provides 35dB gain. The EV kit includes all functionality that would typically be found in a typical remote antenna module, with the exception of a 12V regulator. Optimal matching and coupling circuits are included on the EV kit, enabling “plug and play” operation. In many applications, an interstage SAW filter is used to maximize immunity to out-of-band interferers. A pair of common SAW filter footprints are available to enable evaluation in this configuration. Resistor options are provided to enable stand-alone testing of either gain stage or cascade testing of the two gain stages and optional SAW filter. Interfacing the MAX2670 EV kit to RF test equipment is streamlined using industry-standard SMA connectors.

Key Features

  • Flexible Evaluation of the MAX2670 IC
    • Stand-Alone AMP 1 or AMP 2 Configuration
    • Cascade Configuration with Interstage SAW Filter*
  • Optimal Matching and Coupling Eliminates Tuning
  • All Ports Matched to 50Ω and Accessible through SMA Connectors for Simple Interfacing
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Active Antennas
  • Integrated Automotive and Marine GPS Receivers

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Related Resources


MAX2175
RF to Bits Automotive Radio Tuner

  • RF to Bits Architecture with I2S Output
  • Single Supply Voltage of +3.3V
  • Integrated VHF Band-III Loop-Through

MAX2769C
Universal GNSS Receiver

  • GPS/GLONASS/Galileo/BeiDou Systems
  • Dual-Input Selectable LNA for Separate Passive and Active Antenna Inputs
  • 1.4dB Cascaded Noise Figure and 110dB of Cascaded Gain with Gain Control Range of 59dB From PGA