Product Details
The MAX2654/MAX2655/MAX2656 EV kits are fully assembled with the MAX2654/MAX2655/MAX2656 on board, and incorporate input matching components optimized for specific frequency operation.
Key Features
- Easy Evaluation of MAX2654/MAX2655/MAX2656
- +2.7V to +5.5V Single-Supply Operation
- RF Input and Output Matched to 50Ω
- Jumper Included for Gain/Shutdown Setting
- Fully Assembled and Teste
Applications/Uses
- Global Positioning Systems (GPS)
- Wireless Local Loop (WLL)
Technical Docs
Data Sheet | Evaluation Kit for the MAX2654, MAX2655, MAX2656 | Mar 27, 2001 | |
Tutorial | General Layout Guidelines for RF and Mixed-Signal PCBs |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Easy Evaluation of MAX2654/MAX2655/MAX2656
- +2.7V to +5.5V Single-Supply Operation
- RF Input and Output Matched to 50Ω
- Jumper Included for Gain/Shutdown Setting
- Fully Assembled and Teste
Applications/Uses
- Global Positioning Systems (GPS)
- Wireless Local Loop (WLL)
Description
The MAX2654/MAX2655/MAX2656 EV kits are fully assembled with the MAX2654/MAX2655/MAX2656 on board, and incorporate input matching components optimized for specific frequency operation.
Technical Docs
Data Sheet | Evaluation Kit for the MAX2654, MAX2655, MAX2656 | Mar 27, 2001 | |
Tutorial | General Layout Guidelines for RF and Mixed-Signal PCBs |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal