Top

Evaluation Kit for the MAX2654, MAX2655, MAX2656

Product Details

The MAX2654/MAX2655/MAX2656 evaluation kits (EV kits) simplify evaluation of the MAX2654/MAX2655/ MAX2656 low-noise amplifiers (LNAs). These kits enable testing of the devices' performance and require no additional support circuitry. The signal input and output use SMA connectors to facilitate connection of RF test equipment.

The MAX2654/MAX2655/MAX2656 EV kits are fully assembled with the MAX2654/MAX2655/MAX2656 on board, and incorporate input matching components optimized for specific frequency operation.

Key Features

  • Easy Evaluation of MAX2654/MAX2655/MAX2656
  • +2.7V to +5.5V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Jumper Included for Gain/Shutdown Setting
  • Fully Assembled and Teste

Applications/Uses

  • Global Positioning Systems (GPS)
  • Wireless Local Loop (WLL)

Technical Docs

Design & Development

Click any title below to view the detail page where available.

/en/design/design-tools/ee-sim.html?

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal

Parameters

Key Features

  • Easy Evaluation of MAX2654/MAX2655/MAX2656
  • +2.7V to +5.5V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Jumper Included for Gain/Shutdown Setting
  • Fully Assembled and Teste

Applications/Uses

  • Global Positioning Systems (GPS)
  • Wireless Local Loop (WLL)

Description

The MAX2654/MAX2655/MAX2656 evaluation kits (EV kits) simplify evaluation of the MAX2654/MAX2655/ MAX2656 low-noise amplifiers (LNAs). These kits enable testing of the devices' performance and require no additional support circuitry. The signal input and output use SMA connectors to facilitate connection of RF test equipment.

The MAX2654/MAX2655/MAX2656 EV kits are fully assembled with the MAX2654/MAX2655/MAX2656 on board, and incorporate input matching components optimized for specific frequency operation.

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal