MAX2644EVKIT

Evaluation Kit for the MAX2644


Please check latest availability status for a specific part variant.

Description

The MAX2644 evaluation kit (EV kit) simplifies the evaluation of the MAX2644 low-noise amplifier (LNA). The kit enables testing of the device’s performance and requires no additional support circuitry. The signal input and output use SMA connectors to facilitate easy connection of RF test equipment.

The MAX2644 EV kit is fully assembled with the MAX2644 and incorporates matching components optimized for a 2450MHz RF frequency operation.

Key Features

  • Easy Evaluation of MAX2644
  • +2.7V to +5.5V Single-Supply Operation
  • Matched to 50Ω at 2450MHz
  • Fully Assembled and Tested

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm