Top

MAX2642_EVKIT

Evaluation Kit for the MAX2642, MAX2643

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2642, MAX2643 Jun 02, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy Evaluation of MAX2642/MAX2643
  • +2.7V to +5.5V Single-Supply Operation
  • RF Input and Output Matched to 50Ω at 900MHz
  • Jumper Included for Gain/Shutdown Setting
  • Fully Assembled and Tested

Applications/Uses

  • 800MHz/900MHz Cellular Phones
  • 868MHz/900MHz ISM-Band Wireless Data
  • 900MHz Cordless Phones
  • PMR/SMR/LMR

Description

The MAX2642/MAX2643 evaluation kits (EV kits) simplify evaluation of the MAX2642 and MAX2643 low-noise amplifiers (LNAs). These kits enable testing of the devices' performance and require no additional support circuitry. The signal input and output use SMA connectors to facilitate connection of RF test equipment.

The MAX2642/MAX2643 EV kits are fully assembled with the MAX2642 or MAX2643 on board, and incorporate input matching components optimized for 900MHz operation.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2642, MAX2643 Jun 02, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.