Top

MAX2634EVKIT

Evaluation Kit for the MAX2634

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX2634 Jul 24, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of MAX2634 IC
  • 2.2V to 5.5V Single-Supply Operation
  • RF Inputs and Outputs Matched to 50Ω
  • Fully Assembled and Tested

Applications/Uses

  • Garage Door Openers
  • Remote Keyless Entry (RKE)
  • Security
  • Telemetry Receivers
  • Tire Pressure Monitoring Systems (TPMS)

Description

The MAX2634 Evaluation Kit (EV Kit) simplifies the evaluation of the MAX2634, 315MHz/433MHz low-noise amplifier for automotive RKE. It enables testing of the device’s RF performance and require no additional supporting circuitry. The EV Kit provides 50Ω SMA connectors for inputs and outputs.

Technical Docs

Data Sheet Evaluation Kit for the MAX2634 Jul 24, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .