Top

MAX2623EVKIT

Evaluation Kit for the MAX2622, MAX2623, MAX2624

Product Details

Key Features

Applications/Uses

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of MAX2622/MAX2623/MAX2624
  • +2.7V to +3.3V Single-Supply Operation
  • RF Output Matched to 50Ω
  • All Critical Peripheral Components Included

Applications/Uses

  • 866MHz to 868MHz European ISM Band (MAX2622)
  • 902MHz to 928MHz ISM Band, ±10.7MHz IF (MAX2623)
  • 902MHz to 928MHz ISM Band, 45MHz to 70MHz IF (MAX2624)
  • DECT 1/2 Frequency LO (MAX2623)

Description

The MAX2622/MAX2623/MAX2624 evaluation kits (EV kits) simplify evaluation of the MAX2622/MAX2623/MAX2624 VCOs. These kits enable testing of the devices' RF performance and require no additional support circuitry. The signal output uses an SMA connector to facilitate the connection to RF test equipment.

The MAX2622 EV kit is assembled with the MAX2622 and incorporates output matching components optimized for an RF frequency of 868MHz. The MAX2623 EV kit is assembled with the MAX2623 and incorporates output matching components optimized for an RF frequency of 917MHz. The MAX2624 EV kit is assembled with the MAX2624 and incorporates output matching components optimized for an RF frequency of 973MHz.

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .