MAX2620_EVKIT

Evaluation Kit for the MAX2620


Please check latest availability status for a specific part variant.

Description

The MAX2620 evaluation kit (EV kit) simplifies evaluation of the MAX2620 integrated oscillator with buffered outputs. It includes a varactor-based tank circuit that allows the VCO to tune across an approximately 30MHz band in the 900MHz frequency range. Outputs utilize 50Ω SMA connectors. The EV kit has a test port that facilitates complete characterization of the MAX2620 tank port, enabling resonators to be designed for frequency ranges other than that supplied with the EV kit.

Key Features

  • Complete, Tunable VCO Test Board with Tank Circuit
  • Tuning in 900MHz Frequency Range
  • Low Phase Noise (-110dBc/Hz typical at 25kHz offset from carrier)
  • Operates from Single +2.7V to +5.25V Supply
  • Two Output Buffers with 50Ω SMA Connectors
  • Low-Power Shutdown Mode
  • Test Port for Oscillator Tank Port Characterization
  • Fully Assembled and Tested

Applications/Uses

  • 900MHz Cordless Phones
  • 900MHz ISM-Band Applications
  • Analog Cellular Phones
  • Digital Cellular Phones
  • Land Mobile Radios
  • Narrow-Band PCS (NPCS)
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources