Top

MAX2616EVKIT

Evaluation Kit for the MAX2612/MAX2613/MAX2614/MAX2615/MAX2616

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of MAX2612–MAX2616 IC
  • 3.0V to 5.25V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Infrastructure
  • Microwave Radio
  • Test and Measurement
  • Wireless LAN

Description

The MAX2612–MAX2616 evaluation kits (EV kits) simplify the evaluation of the MAX2612–MAX2616 highperformance broadband gain blocks. They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .