MAX2613EVKIT

Evaluation Kit for the MAX2612/MAX2613/MAX2614/MAX2615/MAX2616


Please check latest availability status for a specific part variant.

Description

The MAX2612–MAX2616 evaluation kits (EV kits) simplify the evaluation of the MAX2612–MAX2616 highperformance broadband gain blocks. They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.

Key Features

  • Easy Evaluation of MAX2612–MAX2616 IC
  • 3.0V to 5.25V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Infrastructure
  • Microwave Radio
  • Test and Measurement
  • Wireless LAN
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources