MAX2605EVKIT

Evaluation Kit for the MAX2605, MAX2606, MAX2607, MAX2608, MAX2609


Please check latest availability status for a specific part variant.

Description

The MAX2605-MAX2609 evaluation kits (EV kits) simplify evaluation of this family of voltage-controlled oscillators (VCOs). These kits enable testing of the devices' performance and require no additional support circuitry. Both signal outputs use SMA connectors to facilitate connection to RF test equipment.

These EV kits are fully assembled and tested. Their oscillation frequencies are set to approximately the midrange of the respective VCOs.

Key Features

  • Easy Evaluation
  • Complete, Tunable VCO Test Board with Tank Circuit
  • Low Phase Noise
  • Fully Assembled and Tested

Applications/Uses

  • 2.4GHz ISM Band
  • 902MHz to 928MHz ISM Band
  • Cellular and PCS Mobile Phones
  • General-Purpose IF Oscillators
  • GPS Receivers
  • Land Mobile Radios

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX41470
290MHz to 960MHz ASK/FSK Receiver with SPI Interface

  • Low Bill of Materials (BOM)
  • Long Range with High Sensitivity
  • Low Power Consumption