Top

MAX2602EVKIT

Evaluation Kit for the MAX2601, MAX2602

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2601, MAX2602 May 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 1W (30dBm) Output Power at 836MHz
  • 50Ω Inputs and Outputs
  • +2.7V to +5.5V Supply Range
  • 11dB Gain at 836MHz

Applications/Uses

  • 915MHz ISM Transmitters
  • AMPS Cellular Phones
  • CDPD Modems
  • Digital Cellular Phones
  • Land Mobile Radios
  • Microcellular GSM (Power Class 5)
  • Narrow-Band PCS (NPCS)
  • Two-Way Paging

Description

The MAX2602 evaluation kit (EV kit) simplifies the evaluation of the MAX2602 1W RF power transistor for 900MHz band applications. The EV kit demonstrates the MAX2602 in a 3.6V, 836MHz, 1W (30dBm) RF power amplifier for constant-envelope applications.

The EV kit is shipped with a MAX2602, which contains an internal biasing diode. With a simple modification, the MAX2602 EV kit can be used to emulate the MAX2601, which does not have an internal biasing diode.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2601, MAX2602 May 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.