MAX2584AEVKIT

Evaluation Kit for the MAX2584A


Please check latest availability status for a specific part variant.

Description

The MAX2584A evaluation kit (EV kit) simplifies evaluation of the MAX2584A RF-to-baseband receiver IC. The EV kit enables testing of the device's RF performance and requires no additional support circuitry. The EV kit's signal inputs and outputs use SMA and BNC connectors for easy connection to RF test equipment.

Key Features

  • Easy Evaluation of the MAX2584A
  • On-Board +2.85V Regulators Allow Operation from +5V and -5V Supplies
  • On-Board Op Amps Convert Differential I/Q Baseband Signals into Single-Ended Signals
  • Jumpers for Supply Pins, Digital Power Control, and Shutdown
  • All Critical Peripheral Components Included
  • Applications/Uses

    • IS-2000 1xEV, EV-DO, and EV-DV
    • IS-95 (CDMA)
    • OFDM Systems

    Technical Documents

    Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX2223
    Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

    • 925MHz to 2175MHz Frequency Range
    • Monolithic VCO
    • High Dynamic Range: -75dBm to 0dBm