MAX2511EVKIT

Evaluation Kit for the MAX2511


Please check latest availability status for a specific part variant.

Description

The MAX2511 Evaluation Kit (EV kit) simplifies testing of the MAX2511 low-power IF transceiver. The EV kit provides 50Ω SMA connectors for all RF inputs and outputs. A varactor-tuned tank circuit is provided for the MAX2511 VCO, and it can be tuned by applying a control voltage to the EV kit.

Key Features

  • +2.7 to +5.5V Single-Supply Operation
  • SMA Connectors for Signal Ports Compatible with 50Ω Test Equipment
  • Allows Individual and Cascade Evaluation of Circuit Blocks
  • 10.7MHz Receive Filter Included
  • On-Board Jumpers Allow Testing of Advanced System Power Management (four modes)
  • Includes VCO Tank Circuit (435.7MHz nominal)
  • Fully Assembled and Tested

Applications/Uses

  • 400MHz ISM Transceivers
  • IF Transceivers
  • PACS, PHS, DECT, and Other PCS Wireless Handsets and Base Stations
  • PWT1900 Wireless Handsets and Base Stations
  • Wireless Data Links

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm