MAX2504EVKIT

Evaluation Kits for the MAX2500/03/04/04A/06/07/07A/09


Please check latest availability status for a specific part variant.

Description

These evaluation kits (EV kits) simplify testing of the MAX250_. The EV kits provide 50Ω SMA connectors to all RF ports and BNC connectors to the baseband I/Q inputs. The kits enable testing of the devices' RF performance and all modes of operation.

Each kit is assembled with the corresponding IC and incorporates all matching components.

Key Features

  • SPI™, MICROWIRE™ Compatible
  • Single-Ended Baseband Inputs
  • +3.2V to +4.2V Single-Supply Operation
  • 50Ω SMA Connectors on All Signal Ports
  • SMA Connectors for Baseband Inputs
  • PC Control Software Available at www.maximintegrated.com
  • Fully Assembled and Tested
  • Applications/Uses

    • cdmaOne™/cdma2000®/EV-DO Single-Band, Dual-Band, and Tri-Mode Cellular Phones
    • F-ODFM Terminals
    • Multiband Applications
    • TD-SCDMA Cellular Phones

    Technical Documents

    Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX2223
    Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

    • 925MHz to 2175MHz Frequency Range
    • Monolithic VCO
    • High Dynamic Range: -75dBm to 0dBm