MAX2472EVKIT

Evaluation Kit for the MAX2472, MAX2473


Please check latest availability status for a specific part variant.

Description

The MAX2472/MAX2473 evaluation kits (EV kits) simplify evaluation of the MAX2472/MAX2473 VCO buffers. They enable performance testing and require no additional support circuitry. All inputs and outputs use SMA connectors to facilitate connection of RF test equipment.

The MAX2472 EV kit is assembled with the MAX2472 and provides a high-impedance input and a pair of open-collector outputs. The EV kit includes a matching network tuned for 900MHz. The MAX2473 EV kit is assembled with the MAX2473 and provides a high-impedance input, a single open-collector output, and a bias control input for setting the output power. Output matches for 600MHz, 1900MHz, or 2400MHz are achieved by replacing the matching components with values provided in the MAX2472/MAX2473 data sheet.

Key Features

  • Easy Evaluation of MAX2472/MAX2473
  • +2.7V to +5.5V Single-Supply Operation
  • Variable Bias Control (MAX2473)
  • Single (MAX2473) or Dual (MAX2472) Open-Collector Outputs
  • All Critical Peripheral Components Included

Applications/Uses

  • Cellular and PCS Mobile Phones
  • General-Purpose Buffers/Amplifiers
  • IF/RF Oscillators
  • ISM-Band Applications
  • Private Mobile Radios (PMRs)

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm