MAX2421EVKIT

Evaluation Kit for the MAX2420, MAX2421, MAX2422, MAX2460, MAX2463


Please check latest availability status for a specific part variant.

Description

The MAX2420/MAX2421/MAX2422/MAX2460/MAX2463 evaluation kits (EV kits) simplify evaluation of the MAX2420/MAX2421/MAX2422/MAX2460/MAX2463 900MHz image-reject transceivers.

The EV kits provide 50Ω SMA connectors for all RF inputs and outputs. A varactor-based tank circuit is provided for the on-chip voltage-controlled oscillator (VCO) and can be tuned by a potentiometer or external voltage. The VCO can be overdriven by an external source, if desired. (See EXT LO Input under the Adjustments and Control section).

Switches are provided to control power-management features.

Key Features

  • 50Ω SMA Ports for Testing Transmit and Receive Paths
  • SMA Port for Prescaler Output
  • Switches Included to Control Power-Management Features
  • VCO Frequency, Receiver Gain, and Transmitter Gain Adjustable via On-Board Potentiometers or External Inputs
  • Fully Assembled and Tested

Applications/Uses

  • Cordless Phones
  • Spread-Spectrum Communications
  • Two-Way Paging
  • Wireless Networks
  • Wireless Telemetry

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX41470
290MHz to 960MHz ASK/FSK Receiver with SPI Interface

  • Low Bill of Materials (BOM)
  • Long Range with High Sensitivity
  • Low Power Consumption