Top

MAX2410_EVKIT

Evaluation Kit for MAX2410

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX2410 Mar 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +2.7V to +5.5V Single-Supply Operation
  • 50Ω SMA Inputs and Outputs on RF and IF Ports
  • Allows Testing of Shutdown Mode
  • Fully Assembled and Tested

Applications/Uses

  • DCS1800 or PCS1900 Single-Mode Phones
  • DECT
  • Iridium Handsets
  • ISM-Band Transceiver
  • PHS/PACS
  • PWT1900

Description

The MAX2410 evaluation kit (EV kit) simplifies testing of the MAX2410. This EV kit allows evaluation of the MAX2410's low-noise amplifier (LNA), receive downconverter mixer, transmit upconverter mixer, variable-gain power-amplifier (PA) driver, and power-management features.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX2410 Mar 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.