Top

MAX2406EVKIT

Evaluation Kit for the MAX2406

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2406 Oct 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +2.7V to +5.5V Single-Supply Operation
  • 50Ω SMA Inputs and Outputs on RF, IF, and LO Ports
  • Allows Testing of Shutdown Mode
  • Fully Assembled and Tested

Applications/Uses

  • DCS1800 or PCS1900 Single-Mode Phones
  • DECT
  • PHS/PACS
  • PWT1900/DCT1900

Description

The MAX2406 evaluation kit (EV kit) simplifies testing of the MAX2406. This EV kit allows the evaluation of the low-noise amplifier (LNA) as well as the receive downconverter mixer.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2406 Oct 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.