MAX2374EVKIT

Evaluation Kit for the MAX2374


Please check latest availability status for a specific part variant.

Description

The MAX2374 evaluation kit (EV kit) simplifies the evaluation of the MAX2374 low-noise amplifier (LNA). It enables testing of the device's RF performance and requires no additional support circuitry. The signal input and output ports use SMA connectors to facilitate the connection of RF test equipment.

The MAX2374 EV kit is assembled with the MAX2374 and incorporates input and output matching components optimized for an RF frequency of 880MHz. All matching components may be changed to match RF frequencies from 750MHz to 1000MHz. Refer to Table 1 in the MAX2374 data sheet for the device's S-parameters to design matching networks at other frequencies.

Key Features

  • Easy Evaluation of MAX2374
  • +2.7V to +5.5V Single-Supply Operation
  • RF Input and Output Matched to 50Ω at 880MHz
  • All Critical Peripheral Components Included
  • Jumpers for Easy Configuration of Gain and Linearity

Applications/Uses

  • CDMA Phones
  • GSM Handsets
  • Land Mobile Radios
  • TDMA Phones
  • Wireless Data
  • Wireless Local Loop (WLL)

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm