MAX2371EVKIT

Evaluation Kit for the MAX2371, MAX2373


Please check latest availability status for a specific part variant.

Description

The MAX2371/MAX2373 evaluation kits (EV kits) simplify evaluation of the MAX2371/MAX2373 low-noise amplifiers (LNAs). They enable testing of the devices' radio frequency (RF) performance and require no additional support circuitry. The EV kits' signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

Key Features

  • Easy Evaluation of the MAX2371/MAX2373
  • 2.65V to 3.3V Single-Supply Operation
  • Jumpers for Analog/Digital Control
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • Applications/Uses

    • Direct Conversion Receiver (DCR)
    • Very Low IF Receiver

    Technical Documents

    Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX2223
    Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

    • 925MHz to 2175MHz Frequency Range
    • Monolithic VCO
    • High Dynamic Range: -75dBm to 0dBm