MAX2370EVKIT

Evaluation Kit for the MAX2370


Please check latest availability status for a specific part variant.

Description

The MAX2370 evaluation kit (EV kit) simplifies the testing and evaluation of the MAX2370 quadrature transmitter. The EV kit provides 50Ω SMA connectors for all RF inputs and outputs. A varactor-based tank circuit is provided for the on-chip IF voltage-controlled oscillator (VCO) and phase locked with an on-chip PLL. I/Q baseband inputs come with standard BNC connectors.

The EV kit allows evaluation of the MAX2370 I/Q modulator, IF VGA, RF upconverter, IF VCO, dual synthesizer, 3-wire programming interface, and power-management features.

Key Features

  • 50Ω SMA Connectors on All RF Ports
  • BNC Connectors for Baseband Inputs
  • Fully Assembled and Tested
  • Low-Power Shutdown Mode
  • SPI™/QSPI™/MICROWIRE™ Compatible
  • PC Control Software
  • Applications/Uses

    • 450MHz CDMA/WCDMA Phones
    • OFDM, cdma2000®, WCDMA, NMT
    • Wireless Data Links

    Technical Documents

    Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX2223
    Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

    • 925MHz to 2175MHz Frequency Range
    • Monolithic VCO
    • High Dynamic Range: -75dBm to 0dBm